IESNA:LM-63-2002
[TEST]P1437994
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8B-940-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 8xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (208) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.44A 292.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25224.3
TILT=NONE
208 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
3513.3 3534.8 3334.1 2939.7 2717.5 2695.9 2710.3 2767.6 2882.4 3032.9 3197.8 3534.8 4273.4 5176.8 6202.1 7205.9 7980.3 8582.6 
9313.9 9808.6 10073.9 10102.6 9507.5 8948.2 8467.8 7564.4 5714.5 3879.0 3097.5 2036.3 738.5 394.4 265.3 143.4 100.4 57.4 0.0 
3513.3 3542.0 3341.2 2954.1 2731.8 2703.1 2724.6 2782.0 2889.5 3054.4 3226.5 3542.0 4280.5 5212.6 6288.1 7227.4 8052.0 8754.6 
9385.6 9894.7 10224.5 10246.0 9593.5 9034.3 8510.9 7593.1 5822.1 4000.9 3097.5 2043.5 738.5 408.7 272.5 150.6 100.4 57.4 0.0 
3513.3 3534.8 3355.6 3011.4 2767.6 2731.8 2753.3 2817.8 2932.6 3111.8 3312.6 3599.4 4230.3 5205.5 6266.6 7327.8 8302.9 9120.3 
9901.9 10597.3 10991.7 11127.9 10963.0 10224.5 9593.5 8876.5 6998.0 4710.7 3341.2 2272.9 996.6 480.4 322.7 215.1 164.9 93.2 0.0 
3513.3 3542.0 3391.4 3083.1 2839.3 2810.7 2817.8 2889.5 3025.8 3226.5 3499.0 3836.0 4294.9 5162.4 6252.3 7449.7 8546.7 9500.3 
10403.8 11185.3 11737.4 12088.7 12146.1 12045.7 11579.6 10740.7 10109.8 9091.6 7306.3 4639.0 1857.0 767.2 473.2 308.3 222.3 
107.6 0.0 
3513.3 3556.3 3441.6 3248.0 2989.9 2939.7 2968.4 3054.4 3212.2 3463.1 3800.1 4223.2 4689.2 5341.7 6273.8 7464.0 8797.7 10009.4 
10920.0 11715.9 12311.0 12712.5 13028.0 13350.7 13472.5 13228.8 12827.2 12174.8 10626.0 7535.7 3986.6 1527.2 738.5 394.4 222.3 
107.6 0.0 
3513.3 3549.2 3491.8 3398.6 3240.9 3154.8 3212.2 3362.8 3549.2 3807.3 4201.7 4717.9 5327.4 5936.8 6718.3 7772.3 9041.4 10281.9 
11335.9 11923.8 12375.5 12841.6 13329.1 13967.3 14591.1 15071.5 15293.7 15386.9 14196.7 10826.8 6445.9 2624.2 1011.0 473.2 229.4 
100.4 0.0 
3513.3 3577.9 3556.3 3563.5 3563.5 3556.3 3613.7 3793.0 4058.3 4423.9 4875.6 5449.2 6123.2 6926.3 7844.0 8905.2 9780.0 10611.7 
11328.7 11966.8 12569.1 13171.4 14003.1 14892.2 15659.4 15924.7 15308.1 14110.7 12626.5 10296.2 6273.8 2452.2 788.7 380.0 164.9 
50.2 0.0 
3513.3 3570.7 3599.4 3671.1 3785.8 3936.4 4173.0 4416.8 4746.6 5148.1 5678.7 6359.8 7155.7 8109.3 9163.3 10281.9 11185.3 11823.4 
12361.2 12942.0 13702.0 14562.4 15358.3 15903.2 15365.4 14225.4 12834.4 11034.7 8331.6 4818.3 2301.6 1175.9 659.6 387.2 243.8 
86.0 0.0 
3513.3 3570.7 3642.4 3764.3 3950.7 4216.0 4567.3 4990.4 5499.4 6058.7 6718.3 7492.7 8396.1 9457.3 10661.9 11780.4 12669.5 13393.7 
13960.1 14741.6 15767.0 16763.6 17344.4 16892.7 15723.9 14440.5 12612.1 9607.9 6101.7 3169.2 1720.8 975.1 659.6 466.1 272.5 107.6 
0.0 
3513.3 3563.5 3635.2 3793.0 4008.1 4302.0 4689.2 5126.6 5700.2 6266.6 6969.3 7786.7 8804.8 9887.5 11185.3 12447.2 13565.8 14562.4 
15415.6 16448.1 17817.6 18914.6 19423.7 18792.7 17279.8 15193.4 12432.9 8682.9 4796.8 2445.0 1333.6 831.7 559.3 380.0 236.6 121.9 
0.0 
3513.3 3534.8 3606.5 3771.5 4015.2 4330.7 4696.4 5205.5 5757.6 6367.0 7105.5 7937.3 8926.7 10002.2 11278.5 12590.6 13630.3 14533.7 
15236.4 16025.1 17021.7 17595.3 17545.1 16426.6 14512.2 12260.8 9643.7 6316.8 3384.3 1670.6 1011.0 631.0 423.0 243.8 164.9 71.7 0.0 
3513.3 3527.7 3585.0 3728.4 3943.5 4230.3 4581.7 5004.7 5535.3 6058.7 6661.0 7349.3 8138.0 9041.4 10066.8 11206.8 12246.5 13035.2 
13673.3 14340.1 14985.4 15143.2 14705.8 13264.6 11393.2 9321.1 7148.5 4624.7 2437.8 1261.9 810.2 523.4 308.3 157.7 100.4 50.2 0.0 
3513.3 3506.2 3542.0 3642.4 3807.3 4036.7 4309.2 4624.7 4976.0 5370.4 5771.9 6230.8 6790.0 7413.8 8188.2 9077.3 9772.8 10332.1 
10554.3 10590.2 10504.1 9815.8 8510.9 6488.9 4603.2 3305.4 2373.3 1534.4 896.3 587.9 394.4 265.3 164.9 86.0 43.0 14.3 0.0 
3513.3 3463.1 3412.9 3405.8 3420.1 3470.3 3520.5 3549.2 3585.0 3556.3 3470.3 3334.1 3233.7 3226.5 3391.4 3613.7 3649.6 3305.4 2760.5 
2251.4 1720.8 1261.9 989.5 788.7 638.1 516.2 401.5 301.1 222.3 164.9 121.9 86.0 57.4 28.7 7.2 7.2 0.0 
3513.3 3377.1 3226.5 3076.0 2932.6 2789.2 2602.7 2287.2 1885.7 1534.4 1383.8 1391.0 1484.2 1634.8 1749.5 1720.8 1469.9 1140.0 846.1 681.2 
602.3 559.3 501.9 430.2 351.3 294.0 236.6 207.9 179.3 157.7 129.1 107.6 71.7 28.7 7.2 0.0 0.0 
3513.3 3334.1 3068.8 2782.0 2495.2 2143.8 1670.6 1218.9 1032.5 996.6 989.5 989.5 1003.8 1025.3 968.0 781.5 587.9 494.7 437.4 387.2 358.5 
329.8 301.1 272.5 251.0 236.6 215.1 164.9 121.9 93.2 57.4 35.9 14.3 7.2 0.0 0.0 0.0 
3513.3 3276.7 2918.2 2523.9 2079.3 1563.1 1082.7 932.1 896.3 853.2 817.4 788.7 760.0 717.0 623.8 494.7 423.0 358.5 308.3 279.6 251.0 
236.6 215.1 207.9 186.4 164.9 143.4 121.9 93.2 64.5 50.2 28.7 14.3 0.0 0.0 0.0 0.0 
3513.3 3226.5 2767.6 2301.6 1756.7 1154.4 939.3 881.9 838.9 788.7 738.5 674.0 616.6 552.1 473.2 408.7 351.3 301.1 265.3 243.8 222.3 207.9 
193.6 179.3 164.9 150.6 129.1 100.4 86.0 71.7 50.2 28.7 7.2 0.0 0.0 0.0 0.0 
3513.3 3162.0 2681.6 2108.0 1477.0 989.5 903.4 860.4 810.2 760.0 695.5 616.6 544.9 473.2 408.7 358.5 315.5 272.5 251.0 229.4 207.9 193.6 179.3 
164.9 143.4 129.1 107.6 86.0 71.7 57.4 35.9 14.3 0.0 0.0 0.0 0.0 0.0 
3513.3 3147.7 2609.9 2007.6 1276.3 946.4 896.3 853.2 803.0 745.7 674.0 602.3 523.4 451.7 387.2 337.0 301.1 265.3 236.6 215.1 193.6 179.3 157.7 
143.4 129.1 100.4 78.9 71.7 57.4 43.0 21.5 7.2 0.0 0.0 0.0 0.0 0.0 
3513.3 3140.5 2574.1 1921.6 1183.1 939.3 889.1 846.1 803.0 745.7 666.8 587.9 509.1 444.5 387.2 344.2 308.3 279.6 243.8 215.1 186.4 172.1 150.6 
136.2 114.7 78.9 57.4 50.2 35.9 21.5 14.3 0.0 0.0 0.0 0.0 0.0 0.0 
3513.3 3111.8 2566.9 1928.7 1175.9 932.1 889.1 846.1 795.9 738.5 666.8 587.9 516.2 451.7 394.4 351.3 315.5 279.6 243.8 215.1 186.4 172.1 150.6 
136.2 114.7 78.9 57.4 43.0 35.9 21.5 7.2 0.0 0.0 0.0 0.0 0.0 0.0 
